• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Glove Cabinet 90N Type

Glove Cabinet 90N Type

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material: Body/aluminum type material (Anodic oxide processing), PVC (vinyl chloride resin), Hanging rod/stainless steel (SUS304)
・Glove hanger: Plastic Grip (with 20 pieces)
・Storage capacity: (Long glove) About 15 pairs, (Short glove) About 20 pairs
・Weight: 15.2kg
・Model number: 90N type
・Outer dimension (mm): 900 x 250 x 820
・Effective inner dimension (mm): 886 x 228 x 786

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 6-6660-11
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)