Hose Connector 8 x 1/8 10 Pcs

Hose Connector 8 x 1/8 10 Pcs【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number (hose connector): GES-8 x 1/8
・Material: Polyamide6
・Operating temperature range: -10 to +70℃
・Quantity: 1 box (10 pcs)
・Size: D1/8mm, D2 (PT) /1/8mm, D3/5.6mm (*D1 is the size of tip outer diameter on the barb side. D3 is the inner diameter size on the screw side. )

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

10 Pieces Per Package

Part Number : 6-7118-04
Days to Ship 4 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)