Half Dome Mirror

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Width x depth x height (mm): 480 x 160 x 247
・Bent surface R (mm): 301
・Weight (kg): 0.36
・Material: Mirror/acrylic resin
・Install location: Wall
・Accessories: 4 x 25 truss tapping screw x 1 piece
・For indoor