Disposable Apron 20 Sheets

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material is disposable type PE (polyethylene)
・Quantity: 1 bag (20 sheets)
・Width x length: 700 x 1030mm

【Product Specifications】
・Material is disposable type PE (polyethylene)
・Quantity: 1 bag (20 sheets)
・Width x length: 700 x 1030mm