I Type Miniature Joint IP-3

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: IP-3
・Tube diameter: φ3mm
・Orifice diameter: φ2mm
・Material: PCTFE (fluorine resin)

【Product Specifications】
・Model number: IP-3
・Tube diameter: φ3mm
・Orifice diameter: φ2mm
・Material: PCTFE (fluorine resin)