Saniment Gloves, Plastic Packaging, 10 Packs, 1.000 Pcs.

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Quantity: 1 box (100 sheets/pack x 10 packs)
・Plastic Pack
・Material: PE (Polyethylene)
・Size: L
・Model number: Standard L

【Product Specifications】
・Quantity: 1 box (100 sheets/pack x 10 packs)
・Plastic Pack
・Material: PE (Polyethylene)
・Size: L
・Model number: Standard L