Cup Loupe

Cup Loupe

[Features]
· High magnification
· Focus adjustment
· Desktop-type
[Applications]
· Inspecting tools, photographs and printed materials

Part Number

Configured Part Number is shown.

5410-BP

Part Number
5410-BP
Part NumberVolume DiscountDays to ShipMass
(g)
Lens Configuration
14 Day(s) or more 20White Glass Lens x 2 pcs

Loading...

  1. 1

Basic Information

Product Type Cup Loupe Magnification(x) 10x Lens Size(mm) φ28
Total Length(mm) 44 Diameter(mm) φ32

Please check the type/dimensions/specifications of the part 5410-BP in the Cup Loupe series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)