Minimo Carbide Cutter, Spiral Cut, ⌀6.4

Brand :
MINITOR
Caution
- When in operation, please make sure to wear protective equipment such as helmets, safety glasses, etc. The maximum operational rotation speed is the recommended value.
Product Description
[Features]
· Excels in cutting property, abrasion-resistance, and durability.
· Has a variety of sizes and cut shapes matching to the purposes from heavy cutting to fine cutting.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product specification]
· Shape: spiral cut
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 30,000
· Outer diameter (mm): 6.4
· Overall length (mm): 45.0
· Width (mm): 13
· Tip diameter: ⌀6.4