Minimo Black Grindstone, A#60 , ⌀10

Brand :
MINITOR
Caution
Product Description
[Features]
· Varied grindstones of different abrasive grains, bonding agents, and bonding degrees are available matching to the processing purposes.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 60
· Outer diameter (mm): 10
· Width (mm): 13
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 45,000
· Grain size: A#60
· Overall length (mm): 42.5
· Tip diameter: ⌀10
· JAN Code: 4571130860827
· Single item unit qty.: 1 bag