Minimo Gray Grindstone, A/WA#60, ⌀8

Brand :
MINITOR
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Varied grindstones of different abrasive grains, bonding agents, and bonding degrees are available matching to the processing purposes.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 60
· Outer diameter (mm): 8
· Width (mm): 13
· Shank diameter (mm): 3.0
· Maximum operational rotation speed (rpm): 70,000
· Grain size: A/WA#60
· Overall length (mm): 41.0
· Tip diameter: ⌀8
· JAN Code: 4571130860988
· Single item unit qty.: 1 bag