Minimo Rubber Grindstone for Polishing, WA Hard #2000, ⌀5

Brand :
MINITOR
Caution
Product Description
[Features]
· Rubber grindstone suitable for polishing work.
· Due to the excellent self-sharpening effect, clogging does not occur even with its fine grain size.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 2,000 WA hard
· Outer diameter (mm): 5
· Width (mm): 18
· Shank diameter (mm): 2.34
· Maximum operational rotation speed (rpm): 25,000
· Grain size: WA hard #2,000
· Overall length (mm): 50.0
· Tip diameter: ⌀5
· Single item unit qty.: 1 bag