Minimo Rubber Grindstone for Polishing, WA Hard #600, ⌀20

Brand :
MINITOR
Caution
Product Description
[Features]
· Rubber grindstone suitable for polishing work.
· Due to the excellent self-sharpening effect, clogging does not occur even with its fine grain size.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 600 WA hard
· Outer diameter (mm): 20
· Width (mm): 25
· Shank diameter (mm): 6.0
· Maximum operational rotation speed (rpm): 15,000
· Grain size: WA hard #600
· Overall length (mm): 60.0
· Tip diameter: ⌀20
· JAN Code: 4571130875463
·Single item unit qty.: 1 bag