Marugo Daitouryou #300 White 23.0 cm

Marugo Daitouryou #300 White 23.0 cm

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A cotton, lightweight work shoe.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 23.0
· Width: EEE
· Color: white
· Color: white
· JAN code: 4982841608224
· Trusco code: 785-5290
· Weight: 500 g
[Materials/Finish]
· Upper: cotton
· Sole: rubber

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : DTR300-WH-230
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)