Minimo Metal Brush Cup, Steel, ⌀50

Brand :
MINITOR
Caution
Product Description
[Features]
· Metal wire material with excellent heat-resistance, abrasion resistance, and durability.
[Application]
· Applicable materials: tool steel, alloy steel, general steel, stainless steel, aluminum, copper
[Product Specification]
· Outer diameter (mm): 50
· Wire diameter (mm): 0.15
· Bristle length for brush (mm): 24
· Maximum operational rotation speed (rpm): 3,000
· Brush bristle material: steel (hard steel wire)
· Shank diameter (mm): 6.0
· Overall length (mm): 83.0
· JAN Code: 4571130887008