• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.

Minimo Diamond Compound, Oil-Based, Economy, 10 g, #2,500

[Features]
· Diamond compound with carefully selected diamond grains to achieve high abrasive power and supreme finish performance.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
[Product Specification]
· Content (g): 10
· Grain size (#): 2,500
· Micrometer indication (μm): 6
· JAN Code: 4580120524267

Part Number

Configured Part Number is shown.

HD2323

Part Number
HD2323
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HD2323 in the Minimo Diamond Compound, Oil-Based, Economy, 10 g, #2,500 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)