Marugo Kaisoku 12 pcs Black 28.0 cm

Marugo Kaisoku 12 pcs Black 28.0 cm

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Tabi utility shoes for public works and agriculture.
· Stick-on type thick sole.
[Applications]
· For public works and agriculture.
[Product Specifications]
· Size (cm): 28.0
· Color: black
· Color: black
· JAN code: 4982841331320
· Trusco code: 785-6229
· Weight: 500 g
[Materials/Finish]
· Upper: cotton
· Sole: rubber

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : KAISOKU12-BK-280
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)