• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (MYT) 21/4/2019. We apologize for the inconvenience.
Marugo Medallion Safety #508 Beige 24.0 cm

Marugo Medallion Safety #508 Beige 24.0 cm

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· A safety sneaker developed specifically for women.
· Employs a foot mold that perfectly fits women's feet.
· Lightweight, safe resin toe box.
· The thick EVA midsole exhibits excellent cushioning, and is designed to reduce the load on the heel and knee.
· A colorful and stylish design.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 24.0
· Width: EEE
· Shock-absorbing heel
· Color: beige
· JAN code: 4982841786038
· Trusco code: 819-2994
· Weight: 540 g
[Materials/Finish]
· Upper: synthetic leather + mesh
· Sole: EVA + rubber

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : MDLON508-BEG-240
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)