Marugo Mandom Safety #775 Gray 29.0 cm

Marugo Mandom Safety #775 Gray 29.0 cm

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Has a steel toe box for protecting the toes from shock or compression, with holes built in for improved breathability.
· Uses an EVA midsole that eases the shock from the ground surface.
· Employs a large sole design, with non-slip function in mind.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 29.0
· Width: EEE
· Breathable
· Shock-absorbing heel
· Color: gray
· JAN code: 4982841767341
· Trusco code: 825-7610
· Weight: 940 g
[Materials/Finish]
· Steel toe box with holes
· Upper: synthetic leather + mesh
· Sole: EVA + rubber

Catalog

Japanese PDF

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : MNDM775-G-290
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)