Minimo Felt Wheel, Soft, ⌀150 x 20

Brand :
MINITOR
Caution
Product Description
[Features]
· Brush for dual-head grinders and desktop grinders.
· Capable of effective operation using Minitor Buff Master with rotation adjustment function.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
· [Product Specification]
· Outer diameter (mm): 150
· Thickness (mm): 20
· Hole diameter (mm): 12.7
· Maximum operational rotation speed (rpm): 3,600
· JAN Code: 4580120535782