• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Marugo Boots #201 White 28.0 cm

Marugo Boots #201 White 28.0 cm

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Made of specially formulated PVC that delivers excellent oil resistance.
· Antibacterial finish that suppresses the growth of bacteria.
· Special stoppers inside the boots keep pant legs from riding up when tucked inside.
· The sole design sheds water for good slip resistance.
[Applications]
· Food related work.
[Product Specifications]
·Dimensions (cm): 28.0
·Foot breadth size: EEE
·Shoe length (cm): 33.5
·Color: white
·Oil-resistant sole
·JAN code: 4982841420321
·Trusco code: 786-0013
·Weight: 1,460 g
·[Materials/Finish]
·Upper materials: PVC
·Sole materials: PVC

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : PROH201-WH-280
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)