Minimo Diamond File, Square, #270

Brand :
MINITOR
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
[Features]
· Diamond file made with carefully selected high-quality diamond abrasive grains that are electrodeposited on the file blade.
· Excels in abrasive-resistance and has less shape variation, which makes the file ideal for precision processing.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel, aluminum, copper
[Product Specification]
· Grain size (#): 270
· Shape: square
· Overall length (mm): 180
· File blade length (mm): 60
· Width (mm): 2.9
· Thickness (mm): 2.9