Marugo Spike, 8 pcs, Type 2 Black 27.0 cm

Marugo Spike, 8 pcs, Type 2 Black 27.0 cm

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Spiked tabi utility shoes for work in mountains and forests.
· Uses a blend of cotton and polyester that is resistant to cuts and abrasions.
· The slip resistance of the shoe has been improved with the use of steel spike pins.
[Applications]
· For agricultural and forestry work.
[Product Specifications]
· Size (cm): 27.0
· Color: black
· Spike pins
· Color: black
· JAN code: 4982841335304
· Trusco code: 797-2687
· Weight: 940 g
[Materials/Finish]
· Upper: blended yarn
· Sole: rubber

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
-

Part Number : SP8.2-BK-270
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)