• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Nikko W Sling

[Features]
· The sling production process includes wire braiding and Flemish eye splice processing, and the terminal is pressed into an aluminum tube for protection.
· Units are individually packaged in vinyl to facilitate delivery and keep them free of dirt.
· Includes Product Liability (PL) insurance.
[Applications]
· Slinging work
[Product specifications]
· Safe working load 2-point vertical suspension (t): 1.261
· Overall length (m): 1.0
· Sling diameter (mm): 9
· Sleeve: aluminum alloy
· Sleeve: aluminum alloy
· Rope: carbon steel
· Core: hemp core
· JAN code: 4941107000813
· Trusco code: 467-9164
· Weight: 0.43 kg

Part Number

Configured Part Number is shown.

WR-9S1

Part Number
WR-9S1
Part NumberVolume DiscountDays to Ship
Quote