Marugo Yammimi #270 Natural 24.0 cm

Marugo Yammimi #270 Natural 24.0 cm

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Lightweight cotton work shoe for women.
· EVA cushioning reduces fatigue.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 24.0
· Width: EEE
· Color: natural
· Color: natural
· JAN code: 4982841618247
· Trusco code: 786-2768
· Weight: 440 g
[Material/Finish]
· Upper: cotton
· Sole: EVA + rubber

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : YNMM270-NR-240
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)