• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cabinet Wagon

Click this image to zoom it.

Move the mouse over the image to zoom

Cabinet Wagon

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· A cabinet wagon with ø50 casters that can be used as a side desk or auxiliary table.
· Features a height that fits underneath work benches. (Please check the height of your work bench.)
· Fits 150 series work benches (SUP model) from Yamakin Kougyou.
· Finished product

Basic Specifications

  • Frontage(mm)
    441
  • Depth(mm)
    442
  • Height(mm)
    550
Part Number
Type Details

Refine by

  • 3 drawer stage type
  • 4 drawer stage type
  • Door Type
  • Open Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 drawer stage type
5 Day(s) or more
-

Part Number : UCW-3
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Frontage(mm)
    441
  • Depth(mm)
    442
  • Height(mm)
    550
  • Type Details
    3 drawer stage type
  • Mass(g)
    28100
  • Specification Caster
    50φ Rubber Caster, Tip-resistant 50φ Rubber Caster
  • Effective inside dimensions(mm)
    -
  • Drawer internal dimensions(mm)
    Shallow Type W358 x D405 x H69 Deep Type W358 x D405 x H131
  • Accessory
    -
4 drawer stage type
5 Day(s) or more
-

Part Number : UCW-4
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Frontage(mm)
    441
  • Depth(mm)
    442
  • Height(mm)
    550
  • Type Details
    4 drawer stage type
  • Mass(g)
    30500
  • Specification Caster
    50φ Rubber Caster, Tip-resistant 50φ Rubber Caster
  • Effective inside dimensions(mm)
    -
  • Drawer internal dimensions(mm)
    W358×D405×H69
  • Accessory
    -
Door Type
5 Day(s) or more
-

Part Number : UCW-D
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Frontage(mm)
    441
  • Depth(mm)
    442
  • Height(mm)
    550
  • Type Details
    Door Type
  • Mass(g)
    16000
  • Specification Caster
    50φ Rubber Caster
  • Effective inside dimensions(mm)
    W403×D424×H430
  • Drawer internal dimensions(mm)
    -
  • Accessory
    Adjustable Shelf Included x 1 (The Height of the Adjustable Shelf Can Be Adjusted with a Pitch of 30 mm)
Open Type
5 Day(s) or more
-

Part Number : UCW-O
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Frontage(mm)
    441
  • Depth(mm)
    442
  • Height(mm)
    550
  • Type Details
    Open Type
  • Mass(g)
    14500
  • Specification Caster
    50φ Rubber Caster
  • Effective inside dimensions(mm)
    W403×D424×H430
  • Drawer internal dimensions(mm)
    -
  • Accessory
    Adjustable Shelf Included x 1 (The Height of the Adjustable Shelf Can Be Adjusted with a Pitch of 30 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)