• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Work Table Stand (1 Shelf Boards Type)

Work Table Stand (1 Shelf Boards Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • WK-1800-G
  • WK-1800-IV

[Features]
· Mountable on a Yamakin work table. (*Cannot be mounted on a work table with a steel top board.)
· The mountable range is up to 40 mm for the top board thickness and 32 mm or more is required for the gripping amount.
· The load resistance of the shelves is uniform load resistance of 80 kg for each shelf.
· Assembly type

Part Number

Configured Part Number is shown.

Part Number
WK-1200-G
WK-1200-IV
WK-1500-G
WK-1500-IV
WK-1800-G
WK-1800-IV
WK-900-G
WK-900-IV
Part NumberVolume DiscountDays to ShipWidth (mm) Leg color Mass
(kg)
Inner capacity
5 Day(s) or more 1211Green12.21 unit
5 Day(s) or more 1211Ivory12.21 unit
5 Day(s) or more 1511Green161 unit
5 Day(s) or more 1511Ivory161 unit
5 Day(s) or more 1811Green18.51 unit
5 Day(s) or more 1811Ivory18.51 unit
5 Day(s) or more 911Green11.31 unit
5 Day(s) or more 911Ivory11.31 unit

Loading...

  1. 1

Basic Information

Product Type Workbench Attachments Height (mm) 600 Depth (mm) 300
Assembly / Completion Assembly Main body: option Body Number of Racks(Rack) 1
Inner capacity 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)