Work Table Stand (2 Shelf Boards + Punching Panel)

Work Table Stand (2 Shelf Boards + Punching Panel)

Click this image to zoom it.

Move the mouse over the image to zoom

  • WKP2-1800-G
  • WKP2-1800-IV

[Features]
· Mountable on a Yamakin work table. (*Cannot be mounted on a work table with a steel top board.)
· The mountable range is up to 40 mm for the top board thickness and 32 mm or more is required for the gripping amount.
· The load resistance of the shelves is uniform load resistance of 80 kg for each shelf.
· Assembly type

Part Number

Configured Part Number is shown.

Part Number
WKP2-1200-G
WKP2-1200-IV
WKP2-1500-G
WKP2-1500-IV
WKP2-1800-G
WKP2-1800-IV
WKP2-900-G
WKP2-900-IV
Part NumberVolume DiscountDays to ShipWidth (mm) Leg color Mass
(kg)
Inner capacity
5 Day(s) or more 1211Green20.41 unit
5 Day(s) or more 1211Ivory20.41 unit
5 Day(s) or more 1511Green27.81 unit
5 Day(s) or more 1511Ivory27.81 unit
5 Day(s) or more 1811Green331 unit
5 Day(s) or more 1811Ivory331 unit
5 Day(s) or more 911Green18.61 unit
5 Day(s) or more 911Ivory18.61 unit

Loading...

  1. 1

Basic Information

Product Type Workbench Attachments Height (mm) 600 Depth (mm) 300
Assembly / Completion Assembly Main body: option Body Number of Racks(Rack) 2
Inner capacity 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)