• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 to 22:30 (MYT) 20/5/2018. We apologize for the inconvenience.

Conductivity Checker for Wrist Strap EA710R-3

Conductivity Checker for Wrist Strap EA710R-3

【Product Specifications】
・Judgment-LOW: R<800KΩ,GOOD: 800KΩ≦R≦9MΩ,HIGH: R>9MΩ
・Dim.-80(W) x 117(D) x 40(H)mm
・Grounding cord length-2.5m
・Power supply-9V battery (included)

Part Number

Configured Part Number is shown.

EA710R-3

Part Number
EA710R-3
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA710R-3 in the Conductivity Checker for Wrist Strap EA710R-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)