• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Polyethylene Bag With Chuck (ESD) EA944CN-70【30 Pieces Per Package】

Polyethylene Bag With Chuck (ESD) EA944CN-70

【Product Specifications】
・Material-Polyethylene(compound polyfilm with the special antistatic agent)
・Light blue and translucent
・Thickness-0.06mm
・You can use it for packaging of precision parts, prevention of static electricity and protection from dust.
・Dim. below chuck-70 x 50mm
・Qty. per unit-30 pcs

Part Number

Configured Part Number is shown.

EA944CN-70

Part Number
EA944CN-70
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

30 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944CN-70 in the Polyethylene Bag With Chuck (ESD) EA944CN-70 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)