• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Compression Bag [for Floor Cushion 2 pcs] EA944CR-16B

Compression Bag [for Floor Cushion 2 pcs] EA944CR-16B

【Product Specifications】
・With the auto valve system, compression is easy for everyone.
・Size-90x100cm
・Qty. per unit-2 pcs
・Average storage -Cushions: 2 to 5
・Material-Polyethylene, nylon
・Vacuum cleaner used for suction-Floor traveling type (canister type), Made in Japan (Overseas vacuum cleaners cannot suck well because they have different nozzle shapes.), suction power: 400 W or more is desirable, suction mouth dimension: inside diameter of 30 mm/50 mm, suction method: paper pack system, cyclone system (The exhaust circulation system has an exhaust in the suction port. Since it feeds air while sucking during compression work, it cannot compress well.)

Part Number

Configured Part Number is shown.

EA944CR-16B

Part Number
EA944CR-16B
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944CR-16B in the Compression Bag [for Floor Cushion 2 pcs] EA944CR-16B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)