• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Compression Bag [for Futon 2 pcs] EA944CR-17AA

Compression Bag [for Futon 2 pcs] EA944CR-17AA

【Product Specifications】
・For single futon
・Size-110x90cm
・Qty. per unit-2 pcs
・Average storage -Single quilt : 1 piece, Cushions: 3 to 5, Blanket: 3 to 4
・With the auto lock valve system, compression is easy for everyone.
・It can be folded into a half size forstorage in a closet.
・Material-Polyethylene
・Unit packaging size-160x55x300mm
・Unit packaging weight-320g
・Vacuum cleaner used for suction-Floor traveling type (canister type), Made in Japan (Overseas vacuum cleaners cannot suck well becausethey have different nozzle shapes.), suction power: 400 W or more is desirable, suction mouth dimension: inside diameter of 30 mm/50 mm, suction method: paper pack system, cyclone system (The exhaust circulation system has an exhaust in the suctionport. Since it feeds air while sucking during compression work, it cannot compress well.)

Part Number

Configured Part Number is shown.

EA944CR-17AA

Part Number
EA944CR-17AA
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944CR-17AA in the Compression Bag [for Futon 2 pcs] EA944CR-17AA series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)