• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[For Large Closet] Compression Bag EA944CR-32

[For Large Closet] Compression Bag EA944CR-32

【Product Specifications】
・Material-Polyethylene, nylon
・Dim.--31: 80 x 80 + 32 (gusset)cm, -32: 100 x 80 + 32(gusset)cm, -33: 60 x 80 + 32(gusset)cm
・Rough capacity to hang--31: jacket: 6 or sweater: 20, -32: jacket: 10 or sweater: 30, -33: sweater: 14 or fleece: 14 (for 1 pc)
・The auto valve does not have to be locked after evacuating the bag by a vacuum cleaner.
・-33: half-sized; multiple pieces of this type can be put in a storage space to store clothes.
・Application-For large closet case
・Qty. per unit-1 sheet

Part Number

Configured Part Number is shown.

EA944CR-32

Part Number
EA944CR-32
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944CR-32 in the [For Large Closet] Compression Bag EA944CR-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)