PC Security Wire EA983TS-2

PC Security Wire EA983TS-2

【Product Specifications】
…Wire 、Key 2 pcs 、Spacer ×3 pcs (Thickness :1.6、0.8、0.4mm)
・Description …Curl Code
・Length …0.3 to 1.9m
・Wire Dia …4.2mm
・Cylinder Size …32.4(W)×29.5(H)mm
・Integrate type of key and wire.
・Can be attached to the security slot of the PC easily. Easy to attach and remove and therefore useful for those who frequently change their location of work.

Part Number

Configured Part Number is shown.

EA983TS-2

Part Number
EA983TS-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)