Lifting Roller [2 Pcs] EA986D-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・This tool is useful in carrying a heavy piece of furniture.
・Usable in a narrow space as well
・Allowable uniformly mounted load-1,000kg (500kg x 2)
・Material-Steel
・Polyurethane tire-Dia. 138 x 28mm
・Weight-10kg (set)
・Set Details…・Lifting roll x 2 units(170 x 10 x 280(H)mm)・Lever x 1 pc (450mm)