Lifting Roller [2 Pcs] EA986D-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-900kg (450kg x 2)
・Dim.-584 x 317 x 1229(H)mm
・Phenolic resin tire-Dia. 127 x 50mm
・Weight-72.5kg (set)
・Material-Steel
・Stroke-127mm