Cut Resist Wrist Guard Free 170 x 85 1 Pair

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: Free
・Length x width (mm): 170 x 85
・Quantity: 1 pair
・Material: Ultra-high strength polyethylene fiber, glass fiber
・Thickness: About 1.2mm
・7 gauges
・Cut level: Level 5 (EN388)