TOWALOVE 200 Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: No.200 M
・Size: M
・Quantity: 1 pair
・Material: Natural rubber, Back/cotton flocking
・Length: 350mm

【Product Specifications】
・Model number: No.200 M
・Size: M
・Quantity: 1 pair
・Material: Natural rubber, Back/cotton flocking
・Length: 350mm