Ruler

Ruler

[Features]
· Made of aluminum, sturdy and light. Unlike woodwork, it is unlikely to distort or bend even when exposed to water.
· Includes both a meter scale and shaku scale that can be used to minimize dimensional errors that occur during measurement and scribing.
· Adopts an easily visible, hard-to-remove scale.
· 4-side scale can be used.
· Can be split into 2 pieces for convenient portability. A lock mechanism is provided for connection, secured simply by plugging it in.
· With double-end rubber cap, no damage is caused to the material.
· A durable storage case made of nylon. (With strap)
[Applications]
· As a measuring stick, for basic ink marking.
· As a master for creating disposable rulers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
65132
65133
65134
Part NumberVolume DiscountDays to ShipProduct Type Length
(mm)
Straightness Mass
(g)
Application
5 Day(s) or more 12' combination scaleWhen split: 3680 (1840)Within 3 mm950For Kanto-size rooms. Also called Inaka-ma and Edo-ma. Refers to 6' tatami mats. Mainly used as a dimension in East Japan.
5 Day(s) or more 13'5" combination scaleWhen split: 4120 (2060)Within 3.4 mm1050For Kansai-size rooms. Dimensions commonly called Kyo-ma. Also called Hon Kyo-ma and Chukyo-ma. Refers to 6'5" tatami mats. Widely used in West Japan.
5 Day(s) or more 12'6" combination scaleWhen split: 3860 (1930)Within 3.2 mm1000Used from Kyushu to Shikoku. Also called Kyo-ma. Refers to 6'3" tatami mats. Used widely in Kyushu and Shikoku.

Loading...

  1. 1

Basic Information

Width×thickness(mm) 23×19 Tolerance for length(mm) -0.8~+1.3 Material Details Main Body: Aluminum, End: Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)