Chest Wader With Body

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: 24cm
・Material: Natural rubber, etc.
・Washable as a whole
・With shoulder and hip rubber band

【Product Specifications】
・Size: 24cm
・Material: Natural rubber, etc.
・Washable as a whole
・With shoulder and hip rubber band