Wooden Dolly WHD Series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size (mm): Approximately 450 x 300 x 130
・Weight (kg): 3.6
・Material: Plywood
・Withstand load: Approx 100kg
・Caster: φ74mm made of PVC (4 wheels swivel)
・Plate thickness: 17mm