Cut-Resistant Gloves (Chemister Palm FS)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: S
・Overall length (mm): 210
・Quantity: 1 pair
・Model number: No.544-S

【Product Specifications】
・Size: S
・Overall length (mm): 210
・Quantity: 1 pair
・Model number: No.544-S