FEP Film 50F 1100x1000 mm

FEP Film 50F 1100x1000 mm

Standard Unit Price:
-
Days to Ship :
23 Day(s) or more

[Features]
· FEP film is a fluorine film made from a copolymer of tetrafluoroethylene and hexafluoropropylene.
· A winding and packaging cost of \2,000 will be added for an order of 9 m or less for -01, 5 m or less for -02, and 2 m or less for -04. (Example: For an order of 1 roll of 9 m of 25F, a winding and packaging cost of \2,000 will be added)
· Note that packaging fees will not apply when ordering over the meter length specified above, but ordering in separate rolls will cost \2,000 or more per roll. (Example: For an order of 9 rolls of 1 m of 25F, a winding and packaging cost of \2,000 x 9 = 18,000 yen will be added)
[Product Specifications]
· Dimensions mm: 1100 X 1000
· Thickness μ: 50

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
23 Day(s) or more
-

Part Number : 61-4400-25
Days to Ship 23 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)