• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Nylon Mesh (381 Mesh Aperture 34 μ Width 1,240 mm)

Nylon Mesh (381 Mesh Aperture 34 μ Width 1,240 mm)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· It has high accuracy and durability, and is available in various models.
· The characteristics make it less likely to clog compared to stainless steel.
[Product Specifications]
· 381 meshes
· Wire diameter : 30 μ
· Aperture : 34 μ
· Opening Ratio: 26%
· Thickness: 50 μ
· Length: 1 m
· Width: 1240 mm
· Length (max. length) : 30 m
· * Order in meter units

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 62-0866-33
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)