Polyethylene Glove Fit Type S Fit Type

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: S
・Quantity: 1 bag (100 sheets)
・Material: PE (Polyethylene)
・Length: 280mm
・Thickness: Approximately 23μm
・Outer embossed processing
・For both right and left