Work Chair with Ring

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Seat part: PU (polyurethane), solid casting
・Leg: Auminum die cast
・Caster: PA (nylon), two-wheel caster
・Up-and down method: Gas cylinder type
・Weight: MWC-100R/about 10kg, MWC-100RC/approximately 11kg
・With ring
・Sitting height (mm): 550 - 800
・Solid casting seat
・Model number: MWC-100RC