• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
GFM-30C05-800 Mirror

GFM-30C05-800 Mirror

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A special mirror with negative chromatic dispersion.
· Can be used for dispersion compensation with femtosecond laser resonators.
· Offsets chromatic dispersion inside the resonator by shuttling light multiple times between 2 negative dispersion mirrors.
· Even more compact than wavelength dispersion compensation via prisms.
· 2 types of shapes are available: a flat substrate and a concave substrate for cavities.
· A surface accuracy guaranteed mirror (HTFM) that guarantees its surface accuracy after coating is also available.
· * Since the product is for an incidence of 0° to 20°, it may not be possible to correct diffusion with another incidence angle.
· * Reflectance for the specification shows reflectance at 0° incidence.
[Product Specifications]
· [ Common Specifications]
· Material: BK7
· Coating: Dielectric Multilayer Film
· Incidence Angle: 0° – 20°
· Substrate Surface Accuracy: λ/10
· Parallelism: < 5" (Flat Surface)
· Scratch-Dig: 10-5
· Effective Diameter: 80% of External Diameter
· Rear Surface: Polished Surface
· [Individual Specifications]
· Compatible Wavelength: 700 to 900 nm
· Outer diameter φD: φ30 mm
· Thickness t: 5 mm
· Radius of the curvature r: ∞
· Reflectance: >99.8%
· Laser Yield Strength*: 0.5 J/cm2
· * Laser Pulse Width 50 fs, Wavelength 800 nm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 61-6871-07
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)