• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
AND-15C-10 ND Filter

AND-15C-10 ND Filter

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Round filter for dimming visible light.
· Since it is an absorption type, there is less stray light due to reflection, and the wavelength characteristics of the transmitted light do not change significantly due to dimming.
· Transmittance is divided finely, so it can diminish to various light levels.
· Furthermore, combination of multiple filters allows fine adjustment of light intensity.
· If the absorption type fixed ND filter is placed close to the light source, the filter may break due to sudden temperature changes.
· If heat-reinforced, the filter will not crack even if the temperature rises.
· The dimensions for heat-reinforced filters are larger and may exceed the tolerance range.
· * Cannot be used with high power laser.
· * Use may lead to damage.
· * For high power lasers, use a reflective type ND filter (FND).
· * The thickness of the filter can be changed to obtain better transmittance characteristics, allowing adjustment to achieve desired transmittance performance.
· * Therefore, thickness varies depending on each filter (6 mm or less).
· * If you need to set to a certain thickness, use a framed filter (MAN).
· * Transmittance wavelength characteristics vary depending on production lot.
· * In particular, the outside wavelength properties of the compatible wavelengths may greatly vary according to production lot.
· * Use reflective filter (FND) if using wavelength wider than the specified wavelength.
· * Approximately 4% reflection since anti-reflection coating is not processed on the ND filter.
[Product Specifications]
· [ Common Specifications]
· Material: Optical Glass (Containing Optical Absorption Material)
· Compatible Wavelength: 400 to 700 nm
· [Individual Specifications]
· Outer diameter φD: φ15 mm
· Visible Transmittance: 10 ± 2%

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 61-6877-26
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)