SLP-2 Lens Paper

SLP-2 Lens Paper

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

[Features]
· Paper made of high-purity pulp with soft fiber quality.
· Spray with lens cleaner to remove dirt from the optical element.
· SLP-2 is soft paper for optic elements.
· SLP-1 is used for wiping moisture or adhered dirt off hard glass, such as window glass or Newton standards.
· The optical elements have been cut to sizes which are easy to wipe.
· Each box contains 100 pieces.
· * Do not use the product for a gold mirror or an aluminum mirror without protection coating.
· * Wiping the mirror surface will leave scratches.
[Product Specifications]
· Size: 100 X 200 mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 61-6946-97
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)