• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (MYT) 17/2/2019. We apologize for the inconvenience.
KUA-10-UU Prism Holder

KUA-10-UU Prism Holder

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A dedicated holder for mounting the corner cube is also available.
· Purchase together with the corner cube.
[Product Specifications]
· Compatible Element Product Number: CCB-10
· Outer diameter φA: φ42 mm
· Element diameter φB: φ10 mm
· Effective Diameter φC: φ8 mm
· D: 1 mm
· Mass: 0.02 kg
· RoHS-Compliant Product

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 61-6947-23
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)