ASPURE Cool Arm Cover A2WA-46 Series

Brand :
AS ONE
Caution
Product Description
[Specifications]
・ Overall length: 380 mm
·Materials: 83% polyester / 17% polyurethane

[Specifications]
・ Overall length: 380 mm
·Materials: 83% polyester / 17% polyurethane